Adapters
Aluminum Tank Welding Bungs
AN Swivel Adapters
AN to AN Fittings
AN to Metric
AN to Pipe Fittings
Bulkhead Adapters
Caps and Plugs
Fuel System Components
High Pressure Adapters
Inverted Flare Brake Adapters
Metric Banjo Brake Adapters
Metric Brake Adapters
O-Ring Boss (ORB) to Male AN
Pipe to Pipe
S.A.E. Banjo Brake Adapters
Special Flare Adapters
Tee Adapters
Tube Fittings
Hoses
Nylon A/C Hose
This new and innovative product offers discriminating motorsport enthusiasts a superior hose and fitting combination specifically designed for A/C component applications. Custom designed nickel plated steel reusable fittings, with available charge ports,

This new and innovative product offers discriminating motorsport enthusiasts a superior hose and fitting combination specifically designed for A/C component applications. This attractive hose has a stainless steel outerbraid with a nylon inner tube for su
Best for:
A/C
Applicable Fittings:
Reusable A/C Fittings
Part Number for: | Hose Dash Size | Hose I.D.in. | Max Hose O.D.in. | Max Operating PressurePSI | Bend Radiusin. | Weight Per Footlbs. | Per Vacuum Servicein./HG |
---|---|---|---|---|---|---|---|
FBF0600 | -06 | .33 | .44 | 500 | 4.00 | .08 | |
FBF0800 | -08 | .43 | .54 | 500 | 5.25 | .10 | |
FBF1000 | -10 | .51 | .63 | 500 | 6.50 | .14 | |
FCF0603 | -06 | .33 | .44 | 500 | 4.00 | .08 | |
FCF0606 | -06 | .33 | .44 | 500 | 4.00 | .08 | |
FCF0609 | -06 | .33 | .44 | 500 | 4.00 | .08 | |
FCF0803 | -08 | .43 | .54 | 500 | 5.25 | .10 | |
FCF0806 | -08 | .43 | .54 | 500 | 5.25 | .10 | |
FCF0809 | -08 | .43 | .54 | 500 | 5.25 | .10 | |
FCF0815 | -08 | .43 | .54 | 500 | 5.25 | .10 | |
FCF1003 | -10 | .51 | .63 | 500 | 6.50 | .14 | |
FCF1006 | -10 | .51 | .63 | 500 | 6.50 | .14 | |
FCF1009 | -10 | .51 | .63 | 500 | 6.50 | .14 | |
FCF1015 | -10 | .51 | .63 | 500 | 6.50 | .14 |
Where to buy
Distributors across the nation trust Aeroquip to deliver what their customers need.