hoses
Adapters
Aluminum Tank Welding Bungs
AN Swivel Adapters
AN to AN Fittings
AN to Metric
AN to Pipe Fittings
Bulkhead Adapters
Caps and Plugs
Fuel System Components
High Pressure Adapters
Inverted Flare Brake Adapters
Metric Banjo Brake Adapters
Metric Brake Adapters
O-Ring Boss (ORB) to Male AN
Pipe to Pipe
S.A.E. Banjo Brake Adapters
Special Flare Adapters
Tee Adapters
Tube Fittings

AQP High Pressure Hose
AQP High Pressure Hose is ideal for power steering, hydraulics, air, fuel and lubricating oil applications. It has a blue abrasion resistant fabric cover and an AQP synthetic rubber inner tube. It uses standard steel and brass reusable fittings.
Applicable Fittings:
High Pressure Fittings
View All

AQP Racing Hose
Especially flexible as compared to other stainless hoses on the market, it is easy to work with, and its stainless steel cover will ensure long lasting durability. Match AQP Racing Hose to Aeroquip’s wide range of aluminum crimp and reusable fittings for
Applicable Fittings:
Reusable
Crimp Fittings
View All

AQP Socketless Hose
Featuring a textile braid reinforcement, AQP elastomer cover, an elastomer smooth bore inner tube and two layline color options, AQP Socketless hose is best in its class. Danfoss' AQP Socketless Performance Hose and Fittings are extremely easy to work wit
Applicable Fittings:
Socketless Fittings
View All

Black A/C Hose
With industry-leading features like near-zero permeation, a tighter bend radius and the widest temperature range in its class, Danfoss' FBZ A/C hose is an SAE J2064 Type E veneer hose that’s setting an entirely new standard for performance.
Applicable Fittings:
EZ Clip Fittings
View All

Nylon A/C Hose
This new and innovative product offers discriminating motorsport enthusiasts a superior hose and fitting combination specifically designed for A/C component applications. Custom designed nickel plated steel reusable fittings, with available charge ports,
Applicable Fittings:
Reusable A/C Fittings
View All

PTFE Racing Hose
When pressures and temperatures are high, this is your hose of choice. No other hose product offers the performance and efficiency of this stainless braided, PTFE inner tube for superior fluid compatibility. Match our PTFE Racing Hose to Aeroquip’s wide r
Applicable Fittings:
Steel Fittings
View All

StartLite Racing Hose
With the same AQP inner tube as the stainless braided hose, StartLite remains compatible with petroleum and synthetic lubricants, hydrocarbon fuels and liquid engine coolants, and operates at higher temperatures for long work periods.
Applicable Fittings:
Reusable
Crimp Fittings
View All

StreetLite Hose
Introducing Aeroquip Performance new StreetLite hose! Built for performance cars, trucks, marine engines and even hot rods, this lightweight, versatile hose designed for air, oil, coolant and fuel, including E85, is built for total performance.
Applicable Fittings:
Reusable
Crimp Fittings
View All
Where to buy
Distributors across the nation trust Aeroquip to deliver what their customers need.