Adapters
Aluminum Tank Welding Bungs
AN Swivel Adapters
AN to AN Fittings
AN to Metric
AN to Pipe Fittings
Bulkhead Adapters
Caps and Plugs
Fuel System Components
High Pressure Adapters
Inverted Flare Brake Adapters
Metric Banjo Brake Adapters
Metric Brake Adapters
O-Ring Boss (ORB) to Male AN
Pipe to Pipe
S.A.E. Banjo Brake Adapters
Special Flare Adapters
Tee Adapters
Tube Fittings
Hoses
AQP High Pressure Hose
AQP High Pressure Hose is ideal for power steering, hydraulics, air, fuel and lubricating oil applications. It has a blue abrasion resistant fabric cover and an AQP synthetic rubber inner tube. It uses standard steel and brass reusable fittings.

The construction of this hose makes it ideal for use under high pressure conditions. With a single wire braid reinforcement, it maxes out at a 2,250 PSI operating pressure. Match our High Pressure Hose to Aeroquip’s wide range of specially designed high p
Best for:
Power Steering
Hydraulic
Fuel
Lube
Coolant & Air Lines
Air Tools & DOT Approved Brake
Applicable Fittings:
High Pressure Fittings
Part Number for: | Hose Dash Size | Hose I.D.in. | Max Hose O.D.in. | Max Operating PressurePSI | Bend Radiusin. | Weight Per Footlbs. | Per Vacuum Servicein./HG |
---|---|---|---|---|---|---|---|
FBG0600 | -06 | .31 | .67 | 2,250 | 4.00 | .18 | 28 |
FBG0800 | -08 | .41 | .77 | 2,000 | 4.62 | .22 | 28 |
FBG1000 | -10 | .50 | .92 | 1,750 | 5.50 | .33 | 28 |
FBG1200 | -12 | .62 | 1.08 | 1,500 | 6.50 | .39 | 28 |
FCG0603 | -06 | .31 | .67 | 2,250 | 4.00 | .18 | 28 |
FCG0606 | -06 | .31 | .67 | 2,250 | 4.00 | .18 | 28 |
FCG0610 | -06 | .31 | .67 | 2,250 | 4.00 | .18 | 28 |
FCG0615 | -06 | .31 | .67 | 2,250 | 4.00 | .18 | 28 |
FCG0620 | -06 | .31 | .67 | 2,250 | 4.00 | .18 | 28 |
FCG0806 | -08 | .41 | .77 | 2,000 | 4.62 | .22 | 28 |
FCG0810 | -08 | .41 | .77 | 2,000 | 4.62 | .22 | 28 |
FCG0820 | -08 | .41 | .77 | 2,000 | 4.62 | .22 | 28 |
FCG1006 | -10 | .50 | .92 | 1,750 | 5.50 | .33 | 28 |
FCG1010 | -10 | .50 | .92 | 1,750 | 5.50 | .33 | 28 |
FCG1020 | -10 | .50 | .92 | 1,750 | 5.50 | .33 | 28 |
FCG1206 | -12 | .62 | 1.08 | 1,500 | 6.50 | .39 | 28 |
Where to buy
Distributors across the nation trust Aeroquip to deliver what their customers need.