accessories
Aeroquip Performance offers a full line of compatible hose fittings to pair to its hoses. Fully engineered, tested and qualifed with each hose, count on Aeroquip fittings for a leak free fit.
Adapters
Aluminum Tank Welding Bungs
AN Swivel Adapters
AN to AN Fittings
AN to Metric
AN to Pipe Fittings
Bulkhead Adapters
Caps and Plugs
Fuel System Components
High Pressure Adapters
Inverted Flare Brake Adapters
Metric Banjo Brake Adapters
Metric Brake Adapters
O-Ring Boss (ORB) to Male AN
Pipe to Pipe
S.A.E. Banjo Brake Adapters
Special Flare Adapters
Tee Adapters
Tube Fittings

ET1000 Crimp Machine
The portable and economical ET1000 crimp machine boasts a broad crimp capability with an ease-of-use that is sure to please hose assemblers. Its simple, positive-stop crimp diameter control system allows for consistent crimping time after time with no ope

EZ Clip Assembly Hand Tool FT1357
Hand tool required to complete assembly of EZ clip fittings and Black A/C Hose

Hose Assembly Lube FBM3553
Aeroquip Performance Products Hose Assembly Lube is a specially compounded lubricant superior to any other lubricant used in hose assembly work. Available in pint containers. Use for either hand or machine assembly FCM3661 vise-jaw inserts are a must for

Hose Cutter FT1356
Hand tool used to cut Black A/C Hose

Port Identification Kit FCM3644
To help mechanics, engineers and salespeople quickly and accurately identify ports and connectors used in racing plumbing, Performance Products is offering the FCM3644 Portand Identification Kit. Measuring and identifying both USA and foreign threads is m

Socketless™ Fitting Assembly Tool FBM3632
The FBM3632 hand-held assembly tool is especially designed for quick and easy assembly of FBVSocketless Hose in sizes -04,-06, and -08. The hose is held in position by a manually operated clamp, and the fitting is positioned on the mandrel assembly lever.

Vise-Jaw Inserts for Anodized Fitting Protection FCM3661
FCM3661 vise-jaw inserts are a must for race teams, engine builders and street rodders. Keep your good looking Aeroquip Performance Products fittings looking good even after assembly. FCM3661 vise-jaw inserts firmly hold the hex of the fitting during asse
Where to buy
Distributors across the nation trust Aeroquip to deliver what their customers need.