Adapters
Aluminum Tank Welding Bungs
AN Swivel Adapters
AN to AN Fittings
AN to Metric
AN to Pipe Fittings
Bulkhead Adapters
Caps and Plugs
Fuel System Components
High Pressure Adapters
Inverted Flare Brake Adapters
Metric Banjo Brake Adapters
Metric Brake Adapters
O-Ring Boss (ORB) to Male AN
Pipe to Pipe
S.A.E. Banjo Brake Adapters
Special Flare Adapters
Tee Adapters
Tube Fittings
Hoses
Black A/C Hose
With industry-leading features like near-zero permeation, a tighter bend radius and the widest temperature range in its class, Danfoss' FBZ A/C hose is an SAE J2064 Type E veneer hose that’s setting an entirely new standard for performance.

This next generation A/C hose offers flexible hose lines over rigid tubing which increases the ease of routing, vibration absorption, sound deadening and the ability to accommodate movement of connected components. Combined with our EZ Clip system this ho
Best for:
A/C
Applicable Fittings:
EZ Clip Fittings
Part Number for: | Hose Dash Size | Hose I.D.in. | Max Hose O.D.in. | Max Operating PressurePSI | Bend Radiusin. | Weight Per Footlbs. | Per Vacuum Servicein./HG |
---|---|---|---|---|---|---|---|
FBZ0600 | -06 | .31 | .58 | 500 | 2.00 | .10 | 28 |
FBZ0800 | -08 | .41 | .70 | 500 | 2.50 | .14 | 28 |
FBZ1000 | -10 | .50 | .78 | 500 | 3.00 | .15 | 28 |
FCZ0603 | -06 | .31 | .58 | 500 | 2.00 | .10 | 28 |
FCZ0606 | -06 | .31 | .58 | 500 | 2.00 | .10 | 28 |
FCZ0609 | -06 | .31 | .58 | 500 | 2.00 | .10 | 28 |
FCZ0803 | -08 | .41 | .70 | 500 | 2.50 | .14 | 28 |
FCZ0806 | -08 | .41 | .70 | 500 | 2.50 | .14 | 28 |
FCZ0809 | -08 | .41 | .70 | 500 | 2.50 | .14 | 28 |
FCZ1003 | -10 | .50 | .78 | 500 | 3.00 | .15 | 28 |
FCZ1006 | -10 | .50 | .78 | 500 | 3.00 | .15 | 28 |
FCZ1009 | -10 | .50 | .78 | 500 | 3.00 | .15 | 28 |
Where to buy
Distributors across the nation trust Aeroquip to deliver what their customers need.