Adapters
Aluminum Tank Welding Bungs
AN Swivel Adapters
AN to AN Fittings
AN to Metric
AN to Pipe Fittings
Bulkhead Adapters
Caps and Plugs
Fuel System Components
High Pressure Adapters
Inverted Flare Brake Adapters
Metric Banjo Brake Adapters
Metric Brake Adapters
O-Ring Boss (ORB) to Male AN
Pipe to Pipe
S.A.E. Banjo Brake Adapters
Special Flare Adapters
Tee Adapters
Tube Fittings

System engineered to extend hose assembly life. High performance to increase uptime in critical operations. Superior durability made to last.
![]() |
|||
---|---|---|---|
Steel | “A” Dash Size | “B” Dash Size | "C" Dash Size |
FCM2403 | -06 | 1.56 | .59 |
FCM2404 | -08 | 1.75 | .68 |
FCM2405 | -10 | 1.87 | .75 |
FCM2406 | -12 | 2.00 | .90 |
FCM2407 | -16 | 2.25 | .93 |
Most products in the catalog can be ordered in either bulk or clamshell package styles by changing the prefix accordingly.
FB-prefixed part numbers indicate bulk-packaged products. FC-prefixed part numbers indicate carded/clam shelled (retail-packaged) products.
FB-prefixed part numbers indicate bulk-packaged products. FC-prefixed part numbers indicate carded/clam shelled (retail-packaged) products.
Where to buy
Distributors across the nation trust Aeroquip to deliver what their customers need.